SZ4901804   |   F6SSVM SM MT

HomeConnect® 75 Ohm Coaxial Drop Cable, Series 6, black PVC jacket with messenger

Product Classification  
Brand   HomeConnect®
Product Type   Coaxial drop cable
Product Series   6 Series
   
Construction Materials  
Jacket Material   PVC
Center Conductor Material   Copper-clad steel
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Messenger Wire Material   Zinc-coated steel
Outer Shield (Braid) Coverage   40 %
Outer Shield (Braid) Gauge   34 AWG
Outer Shield (Braid) Material   Aluminum
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA)
   
Dimensions  
Diameter Over Center Conductor, nominal   1.016 mm   |   0.040 in
Diameter Over Dielectric, nominal   4.572 mm   |   0.180 in
Diameter Over Inner Shield (Tape), nominal   4.750 mm   |   0.187 in
Diameter Over Jacket, nominal   7.544 mm   |   0.297 in
Diameter Over Messenger Wire, nominal   1.295 mm   |   0.051 in
Jacket Thickness, nominal   0.8382 mm   |   0.0330 in
Shipping Weight   52.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   30.50 ohms/kft
dc Resistance, Outer Conductor, nominal   5.20 ohms/kft
dc Resistance, Loop, nominal   35.70 ohms/kft
Operating Frequency Band   5–3000 MHz
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Nominal Velocity of Propagation (NVP)   85 %
   
Environmental Specifications  
Environmental Space   Aerial
   
General Specifications  
Cable Type   Series 6
Packaging Type   Reel
Shield Construction Type   Quad shield
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Jacket Color   Black
Jacket Marking   Meters
Messenger Wire Type   Solid
Warranty   One year
   
Mechanical Specifications  
Messenger Wire Breaking Strength, minimum   82 kg   |   180 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz1.900.58
55 MHz5.251.60
83 MHz6.401.95
85 MHz6.461.97
187 MHz9.352.85
204 MHz9.843.00
211 MHz10.003.05
250 MHz10.823.30
300 MHz11.643.55
350 MHz12.633.85
400 MHz13.614.15
450 MHz14.434.40
500 MHz15.294.66
550 MHz16.084.90
600 MHz16.735.10
750 MHz18.545.65
865 MHz20.016.10
1000 MHz21.496.55
1218 MHz23.667.21
1300 MHz24.717.53
1400 MHz25.717.84
1500 MHz26.688.13
1600 MHz27.638.42
1700 MHz28.548.70
1794 MHz29.398.96
1800 MHz29.448.97
2000 MHz31.179.50
2200 MHz32.8310.01
2500 MHz35.2010.73
2800 MHz37.4611.42
3000 MHz38.9111.86
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)