Product Classification  
Product Series   FPX
Product Type   Fiber adapter pack with pigtails
Regional Availability   North America
   
Construction Materials  
Fiber Mode   Singlemode
Fiber Type   OS2
Total Fibers, quantity   12
   
Dimensions  
Height   33.02 mm   |   1.30 in
Pigtail Length   3.0 m   |   9.8 ft
Width   176.53 mm   |   6.95 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Interface   SC
Body Style   Duplex   |   Right orientation
Interface Feature   Standard
Adapter Color   Blue
Adapters, quantity, front   6
Application   For use with FPX panels
Color, front   Black
Interface Feature, rear   Unterminated
Interface, rear   Stub tail
Package Quantity   1
Packaging Type   Bag   |   Carton
Pigtail Assembly Type   Color-coded, 900 µm   |   Pigtail bundle
Total Ports, quantity, front   12
   
Optical Performance  
Insertion Loss, maximum   0.20 dB
Return Loss, minimum   57.0 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink