CV6736-000   |   BUDI-S-T-A-24S124ES

BUDI Fiber Optic Wall mount Enclosure, 24 SC/UPC adapters, single element FIST splice trays for 24 SMOUV splices

  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Available with splicing (FIST) and/or patching and/or splitter combinations
  • Multiple and modular cable port sealing options using gel technology
Product Classification  
Brand   FIST™
Product Type   Fiber wall box
Product Series   BUDI
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Functionality   Patching   |   Splicing
Interface Feature, input   Standard
Interface, input   SC
Package, quantity   1
Packaging Type   Box   |   Carton
Port, quantity   24
Splice Tray Construction   SE (Single element)
Splicing Capacity, maximum   24
   
Dimensions  
Depth   60.00 mm   |   2.36 in
Height   425.00 mm   |   16.73 in
Height, with cover   500.00 mm   |   19.69 in
Width   155.00 mm   |   6.10 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Snap-on cover
Mount Type   Wall
   
Optical Specifications  
Fiber Mode   Singlemode
   
Environmental Specifications  
Environmental Space   Outdoor
Qualification Standard   IEC 60529, IP54   |   IEC 61753-1, category G
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink