Product Classification  
Portfolio   NETCONNECT®
Product Series   RMG
Product Type   Fiber adapter pack with pigtails
Regional Availability   Asia   |   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Multimode
Fiber Type   OM3
Total Fibers, quantity   12
   
Dimensions  
Height   28.45 mm   |   1.12 in
Pigtail Length   3.0 m   |   9.8 ft
Width   129.03 mm   |   5.08 in
   
General Specifications  
Interface   LC
Body Style   Duplex   |   Straight orientation
Interface Feature   Standard
Adapter Color   Aqua
Adapters, quantity, front   6
Application   For use with RMG panels
Color, front   Black
Interface Feature, rear   Unterminated
Interface, rear   Stub tail
Package Quantity   1
Packaging Type   Bag   |   Carton
Pigtail Assembly Type   Color-coded, 900 µm   |   Pigtail bundle
Total Ports, quantity, front   12
   
Optical Performance  
Insertion Loss, maximum   0.30 dB
Return Loss, minimum   20.0 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink