EF3731-000   |   BUDI-M-TH-A-P-96S2S

BUDI Fiber Optic Wall mount Enclosure with 96 SC/APC adapters

  • Compact, wall mountable fiber enclosures for indoor and outdoor use
  • Specifically designed for fast FTTH deployment and easy customer connection
  • Available with splicing (FIST) and/or patching and/or splitter combinations
  • Multiple and modular cable port sealing options using gel technology
Product Classification  
Brand   FIST™
Product Type   Fiber wall box
Product Series   BUDI
Regional Availability   EMEA
   
General Specifications  
Enclosure Color   Gray
Functionality   Patching   |   Splicing
Interface Feature, input   APC
Interface, input   SC
Package, quantity   1
Packaging Type   Box   |   Carton
Port, quantity   96
   
Dimensions  
Depth   175.00 mm   |   6.89 in
Height   480.00 mm   |   18.90 in
Height, with cover   550.00 mm   |   21.65 in
Width   360.00 mm   |   14.17 in
   
Dimension Drawing  
Click on image below to enlarge.
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Access   Front
Enclosure Material Type   LSZH thermoplastic
Front Cover Type   Snap-on cover
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Outdoor
Qualification Standard   IEC 60529, IP54   |   IEC 61753-1, category G
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink