Product Classification  
Product Series   FPX
Product Type   Fiber adapter pack
Regional Availability   North America
   
Construction Materials  
Fiber Mode   Multimode
   
Dimensions  
Height   33.02 mm   |   1.30 in
Width   176.53 mm   |   6.95 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Interface   LC
Body Style   Duplex   |   Left orientation
Interface Feature   Standard
Adapter Color   Beige
Adapters, quantity, front   12
Application   For use with FPX panels
Color, front   Putty white
Package Quantity   1
Packaging Type   Bag   |   Carton
Total Ports, quantity, front   24
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink