alert
Obsolete

This product was discontinued on: November 5, 2018

For other alternatives, please contact us for more information.

760156216   |   WBE-024-8W-SA06-BK/4P-PT09

ReadyPATCH® Uniprise® Ready™ Prepopulated Wall Mount Enclosure, black

Product Classification  
Portfolio   Uniprise®
Brand   ReadyPATCH®   |   Ready™
Product Type   Fiber wall box
Regional Availability   North America
   
Dimensions  
Depth   107.95 mm   |   4.25 in
Height   279.40 mm   |   11.00 in
Width   330.20 mm   |   13.00 in
   
General Specifications  
Rack Units   4.0
Adapter Packs Included, quantity   4
Blank Panels Included, quantity   0
Cable Brackets Included, quantity   0
Color   Black
Ordering Note   Adapter panels are installed into the bulkhead from left to right   |   Fiber spools are installed and fiber is dressed on these spools awaiting termination   |   Pigtails are attached to the adapter panels behind the wall (BTW)
Pigtails Included, quantity   2
Rack Type   EIA 19 in
Splice Trays Included, quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

760147504   |   WBE-EMT-BK-4P-PNL
Ready™ Wall Mount Building Enclosure, 4P, black

760147652   |   PNL-BK-006-AFA-SC06-GR
Adapter Pack, Black, 1000-Type, with 1 TeraSPEED® 6 fiber, SM SC/APC ganged adapter, green, shuttered

760057075   |   SW-03-FUS
Fusion Splice Wallet Kit with 3 splice trays

FAWSAUC0A
TeraSPEED® SC APC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer, 6-fiber Kit, Blue - White (1-6)
X-TB-8W   (Product Component—not orderable)
TeraSPEED® 900µm Tight Buffered Fiber
460125859   (Product Component—not orderable)
Behind The Wall Pre-Radiused SC APC Connector for 0.9 mm Fiber, single-mode

FAWSAUC0B
TeraSPEED® SC APC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer, 6-fiber Kit, Red - Aqua (7-12)
X-TB-8W   (Product Component—not orderable)
TeraSPEED® 900µm Tight Buffered Fiber
460125859   (Product Component—not orderable)
Behind The Wall Pre-Radiused SC APC Connector for 0.9 mm Fiber, single-mode
Add Cancel
Powered By OneLink