209799-M
Double-threaded Stud, metric
Specifications
Product Classification
Product Type | Stud |
General Specifications
Thread Size | M6 |
Dimensions
Length | 11.938 mm | 0.47 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 316 |
Packaging and Weights
Height, packed | 78.74 mm | 3.1 in |
Width, packed | 40.64 mm | 1.6 in |
Length, packed | 83.82 mm | 3.3 in |
Packaging quantity | 100 |
Weight, gross | 0.2 kg | 0.44 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Stud |
General Specifications
Thread Size | M6 |
Dimensions
Length | 11.938 mm | 0.47 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 316 |
Packaging and Weights
Height, packed | 78.74 mm | 3.1 in |
Width, packed | 40.64 mm | 1.6 in |
Length, packed | 83.82 mm | 3.3 in |
Packaging quantity | 100 |
Weight, gross | 0.2 kg | 0.44 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse