XA-1919
Crossover Angle, 1.9 in to 1.9 in OD
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 48.26 mm | 1.9 in |
Mounting Diameter, minimum | 48.26 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | U-bolts |
Packaging quantity | 2 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting kit |
General Specifications
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Mounting Diameter, maximum | 48.26 mm | 1.9 in |
Mounting Diameter, minimum | 48.26 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | U-bolts |
Packaging quantity | 2 |
Weight, net | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse