AP-25XA120
Antenna Pipe and Crossover Angle Mount Kit, 2-3/8 in to 2-7/8 in OD, Includes 2-3/8" OD x 10ft Pipe
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Pipe-to-pipe |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 3200.400 mm | 126 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Pipe Length | 3200.400 mm | 126 in |
Mounting Diameter, maximum | 73.660 mm | 2.9 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Pipe | U-bolts |
Packaging quantity | 1 |
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Pipe-to-pipe |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 3200.400 mm | 126 in |
Width | 152.4 mm | 6 in |
Length | 152.4 mm | 6 in |
Pipe Length | 3200.400 mm | 126 in |
Mounting Diameter, maximum | 73.660 mm | 2.9 in |
Mounting Diameter, minimum | 60.96 mm | 2.4 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Pipe | U-bolts |
Packaging quantity | 1 |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse